Eaton B-Line series Flextray bracket, Used with (FTSCH), Steel, Z bracket
Product Name |
Eaton B-Line series Flextray bracket
|
Catalog Number |
Z BRKT
|
UPC |
662516266884
|
Product Length/Depth |
2 in
|
Product Height |
1 in
|
Product Width |
8 in
|
Product Weight |
0.56 lb
|
Certifications |
UL Listed
|
Global Catalog |
Z BRKT
|
Material |
Steel
|
Type |
Z bracket
|
Application |
Used with (FTSCH)
|