Télécharger le document () de 20
Nous agissons afin que ce qui compte fonctionne*
Original equipment differentials

ELocker EV Differential

The EV ELocker is an electronic locking differential which allows for maximum driveline flexibility. Users can switch from a fully open to a fully locked axle at the touch of a button, and it can be integrated into the vehicle (auto-locking).

Adapted to the unique needs of EV vehicles, with their high torque loads and duty cycles, compact design requirements, and ultra-low viscosity fluids found in electric drive applications, the ELocker is the perfect solution for electrified trucks, SUVs and other off-road capable vehicles.

Full axle lock
At the push of a button
Optimized for EV drivetrains
Compatible with ultra-low viscosity fluids
Strong, compact design
Ideal for off-road capable trucks and SUVs

Designed for EVs

Designed for EVs

To meet the requirements of EV drivelines, our engineers refined the traditional ELocker with premium designs, materials, and specialized coatings that are designed to be compatible with the fluids in an electric drive unit, which are lighter and have a lower viscosity than traditional axle and transmission oils.

Caractéristiques principales

  • High duty cycle testing for EV drivelines
  • EV motor torque capability
  • Design for compact packaging requirements
  • Special materials and coatings ensure compatibility with ultra-low viscosity fluids

Operation

Every ELocker features net-forged gears for the strength and durability needed for off-road and recreational driving, while its electronic controls provide selectable operation and added reliability over similar air-controlled products. When activated, the ELocker sends all available torque equally to left and right wheels, providing maximum traction to overcome challenging terrain.
Spécifications
Liens de téléchargement
X
Download Close