Télécharger le document () de 20
Nous agissons afin que ce qui compte fonctionne*

Remote keyless entry system

The remote keyless entry system is a convenient and secure technology that allows drivers to lock, unlock, and control various functions of their vehicles without using a traditional key. 

Within these systems, electronic components support functions such as noise filtering, voltage regulation, and EMI suppression to help ensure the system operates reliably in the electrically noisy and demanding automotive environment.

elxd-automotive-remote-keyless-entry-system-block-diagram.jpg
elxd-banner-small-circuit-protection.png

A. 0603FA SMD fuse

B. AMLV multilayer varistor ESD protection, SM8T high power TVS diode, 0402ESDA-AEC1 polymer ESD suppressor

C. AMLV multilayer varistor ESD protection, 0402ESDA-AEC1 polymer ESD suppressor

elxd-banner-small-magnetics.png

D. HCM1A high current molded inductor, MPIA low profile molded inductor, EXLA high current molded inductor, SDCxA semi-shielded inductor, DRA shielded inductor

E. MFBA ferrite chip bead, MCLA multilayer chip inductor

F. CMLA automotive common mode choke

 

Automotive electronics linecard

Eaton’s Electronics Division provides an extensive selection of electronic components that are engineered to satisfy automotive, AEC-Q or EV qualifications. These components are built to endure wide operating temperatures and high levels of shock and vibration, making them ideal for the most demanding and rugged conditions.