Eaton, Alarms & signalling devices, Fulleon, CX Call point resettable element, Arrow print, Pack of 10
Product Name |
Eaton Conventional call point - Accessory
|
Catalog Number |
4990010FUL-0045
|
EAN |
8714112056863
|
Product Length/Depth |
48 mm
|
Product Height |
2.5 mm
|
Product Width |
76 mm
|
Product Weight |
0.008 kg
|
Certifications |
CE
|
Type of accessory/spare part |
Spare glass
|
Material |
Plastic
|
Suitable for intrusion alarm |
Yes
|
Suitable for fire alarm |
Yes
|
Current supply |
Other
|