ProfiSNAP Mounting Kit, fuse switch-disconnector 400A (NH1/NH2), for enclosure width 800mm, H=300mm, prepared for QSA200, QSA250, QSA315 or QSA400 3-pole/4-pole vertical
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502399
|
| EAN |
9010653075738
|
| Product Length/Depth |
101 mm
|
| Product Height |
305 mm
|
| Product Width |
725 mm
|
| Product Weight |
5.7 kg
|
| Certifications |
CE
|
| Model Code |
PSN-QSA200/400-800/300-MV-RH
|
| Amperage rating |
400 A
|
| Number of poles |
Four-pole
|
| Frame |
Other
|
| Mounting method |
Mounting plate
|
| Number of fuse holders (knife blade) |
0
|
| Number of fuse switch disconnectors |
0
|