Eaton AGC series Fast-acting fuse, 25A, 32 Vac, 32 Vdc (self certified)
| Product Name |
Eaton Bussmann series very fast-acting fuse
|
| Catalog Number |
GBB-3-R
|
| EAN |
5027590246699
|
| UPC |
051712549929
|
| Product Height |
32 mm
|
| Product Weight |
2.5 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Amperage Rating |
3 A
|
| Resistance |
0.04475 ohms DC cold
|
| Voltage drop |
0.1816 mV typical
|
| Interrupt rating |
200 AIC at 250 Vac
10 kAIC at 125 Vac/dc |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
2 min at 150%, 1 sec at 250%
|
| Material |
Ceramic tube
Nickel-plated brass end cap construction |
| Quantity |
5
|
| Voltage rating |
250 Vac, 125 Vdc
|
| Type |
Electronic
|
| Application |
Electronic circuits
|