Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 10A, 400 Hz, Polyamide, 21-pole, 7 h
| Product Name |
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
|
| Catalog Number |
GHG5912201R0003
|
| EAN |
4250217428494
|
| Product Length/Depth |
225 mm
|
| Product Height |
87 mm
|
| Product Width |
87 mm
|
| Product Weight |
0.7 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| Frequency rating |
400 Hz
|
| Ingress protection (IP) ratings |
IP65
|
| Special features |
7 h
|
| Amperage Rating |
10A
|
| Number of poles |
21-pole
|
| Material |
Polyamide
|