Eaton Crouse-Hinds series CEAG Trumpet cable gland, Gland size 32, Polyamide, 15.0 - 20.0 mm outer sheath, M32 Metric
| Product Name | 
                                                Eaton's Crouse-Hinds series CEAG Trumpet cable gland
                                             | 
| Catalog Number | 
                                                GHG9601949R0113
                                             | 
| EAN | 
                                                4250217429286
                                             | 
| Product Length/Depth | 
                                                95 mm
                                             | 
| Product Height | 
                                                68 mm
                                             | 
| Product Width | 
                                                68 mm
                                             | 
| Product Weight | 
                                                0.14 kg
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                IECEx/ATEX
                                             | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Material | 
                                                Polyamide
                                             | 
| Gland size | 
                                                32
                                             | 
| Outer sheath (min/max) | 
                                                15.0 - 20.0 mm
                                             | 
| Thread Size | 
                                                M32
                                             | 
| Thread type | 
                                                Metric
                                             |