Eaton Bussmann series Fuse-link, high speed, 355 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, IEC, UL, no indicator, blade connections
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-355A-3L-U-15
|
| EAN |
5027590520584
|
| Product Length/Depth |
217 mm
|
| Product Height |
82 mm
|
| Product Width |
94 mm
|
| Product Weight |
1921 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
UL Listed CSA Certified |
| Amperage Rating |
355 A
|
| Accessories |
Recomended fuse holders- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L) ,
|
| Breaking capacity |
100 kA
|
| Voltage type |
DC
|
| Utilization category |
gPV (photovoltaic protection)
|
| Fuse indicator |
Top fuse status indicator
|
| Rated switching capacity |
100 kA
|
| Fuse size |
3L
|
| Current type |
DC
|
| Rated voltage DC |
1500 V
|
| Class |
Class gPV
|
| Watt losses |
59 W
|
| Fuse shape |
Square body
|
| Pre arc (I2T) |
195000
|
| Total I2T |
693000 at 1500 V
|
| Color |
White
|
| Interrupt rating |
100 kAIC
|
| Connection |
Blade end x blade end
|
| Construction size |
3L
|
| Material |
Ceramic body
|
| Voltage rating |
1500 Vdc
|
| Type |
Bladed
|
| Application |
Photovoltiac systems, inverters ,Photovoltaic array combiners and disconnects
|
| Fuse type |
PV-3L-U-15
|
| Fitted with: |
Blade without bolt holes
|
| Suitable for |
SD3L-S-PV XL Fuse base
|
| Fuse system (according to IEC 60269) |
Other
|
| Rated switching capacity DC |
100 kA
|