Eaton Bussmann series Fuse-link, high speed, 80 A, DC 1000 V, 01XL, gPV, UL, IEC, bolted connection
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-80A-01XL-B
|
| EAN |
5996516000809
|
| UPC |
051712373395
|
| Product Length/Depth |
217 mm
|
| Product Height |
65 mm
|
| Product Width |
85 mm
|
| Product Weight |
1200 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
UL Listed CSA Certified |
| Model Code |
FUSE 80A 1000V 1 XL PV BOLT IN VER
|
| Used with |
Solar panel applications
|
| Amperage Rating |
80 A
|
| Accessories |
170H0069 Microswitch
|
| Breaking capacity |
50 kA
|
| Voltage type |
DC
|
| Utilization category |
gPV (photovoltaic protection)
|
| Fuse indicator |
Centre fuse status indicator
|
| Rated switching capacity |
50 kA
|
| Fuse size |
01XL
|
| Current type |
DC
|
| Center-to-center distance of connections |
157 mm
|
| Mounting dimension |
M10
|
| Rated voltage DC |
1000 V
|
| Class |
Class gPV
|
| Watt losses |
27 W
|
| Fuse shape |
Square body
|
| Pre arc (I2T) |
660
|
| Total I2T |
4752 at 1000 V
|
| Color |
White
|
| Interrupt rating |
50 kAIC
|
| Connection |
Bolted blade end x bolted blade end
|
| Construction size |
01XL
|
| Material |
Ceramic body
|
| Voltage rating |
1000 Vdc
|
| Type |
Bolted
|
| Application |
Photovoltaic array combiners and disconnects
|
| Fuse type |
PV-01XL-B
|
| Fitted with: |
Blade with bolt holes
|
| Fuse system (according to IEC 60269) |
Other
|