Knowledge Search
Download document () of 20

MEDC BG3 Manual Call Point Range

Eaton's Crouse-Hinds series MEDC BG3 Manual Call Point is certified intrinsically safe, weatherproof to IP66 and IP67 and corrosion free. Designed for harsh industrial and offshore environments.

Durable
Corrosion free GRP
Flexible application
Various body colors available
Highly Certified
For use in potentially explosive atmospheres and harsh environments

Certifications and compliances

  •  Cert. no BAS00ATEX1067X
  •  Certified to: EN50014, EN50020, EN50284
  •  ATEX Ex ia IIC T4
  •  Suitable for use in Zones 0, 1 & 2

Design Features

  •  IP66 and IP67
  •  Certified temperature: –67°F to 131°F, –55°C to +55°C
  •  Corrosion free GRP
  •  Optional in line/end of line resistors/diodes
  •  Optional LED indicator
  •  Optional lift flap
  •  Key operated test facility
  •  Various body colors available

Standard Materials

  •   UV resistant glass reinforced polyester (GRP)
Specifications

Ordering Information

medc-bg3-numbering-system.jpg
Download Links
X
Download Close