Knowledge Search
Download document () of 20
Discontinued

MEDC DB18 15W Loudspeaker Range

Eaton's Crouse-Hinds series MEDC DB18 Loudspeaker range is designed for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

Durable
Corrosion resistant GRP, stainless steel screws and mounting stirrup

Certifications and compliances

Certification

  • CENELEC EN50014, 21.
  • Ex nA II T 135°C (-55°C to +55°C) T4, Zone 2

Design features

  • IP66 & 67.
  • Ambient temperature: –67°F to +131°F, –55°C to +55°C.
  • 117dbA at 15 Watts at 1 metre.
  • Power tappings via integral transformer.
  • Stainless steel ratcheted swivel mounting stirrup.
  • Stainless steel fixtures.
  • 100V line or 8Ω.

Standard materials

  • Body & horn: anti-static, UV stable, glass reinforced polyester (GRP)
  • Mounting stirrup and fixtures: stainless steel
Specifications

Ordering Information

medc-db18-numbering-system.jpg
Download Links
X
Download Close