Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC SL15 Ex Status Lamp Range

Eaton's Crouse-Hinds series MEDC SL15 range of status lamps is suitable for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

Easy installation
One assembly, pre-wired and ready to mount
Durability
Corrosion free GRP
Flexibility
Various lens colours and light sources

Certifications and compliances

ATEX Ex d

  • Cert. no. Baseefa 04ATEX0009X
  • Certified to: EN60079-0, EN60079-1, EN60079-31, (EN60079-28 LED only)
  • Xenon: Ex II 2GD Ex db IIC T4/T5/T6 Gb, Ex tb IIIC T85°C/T100°C/T135°C Db
  • LED: Ex II 2GD Ex db op is IIC T5/T6 Gb, Ex tb op is IIIC T85°C/T100°C Db
  • Filament: Ex II 2GD Ex db IIC T3/T4 Gb, Ex tb IIIC T135°C/T200°C Db

IECEx Ex d

  • Cert. no. IECEx BAS 05.0048X
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31 (IEC60079-28 LED only)
  • Xenon: Ex db IIC T4/T5/T6 Gb. Ex tb IIIC T85°C/T100°C/T135°C Db
  • LED: Ex db op is IIC T4/T5/T6 Gb. Ex tb op is IIIC T85°C/T100°C/T135°C Db
  • Filament: Ex db IIC T3/T4 Gb. Ex tb IIIC T135°C/T200°C Db

UL Haz Locs

  • Cert. no. E187894

UL Ord Locs

  • Cert. no. E187894. Visual signal device

UL certified

  • Class I, Div 2 Groups A,B,C & D
  • Class I, Zone 1 AEx d IIC

 

Design features

  • IP66 and 67
  • Certified temperature: –67°F to +158°F, -55°C to +70°C*
  • Corrosion free GRP
  • Filament 60W
  • High powered LED flashing or steady
  • Various flash rates available for xenon & LED units
  • Various lens colors
  • Optional cast or wire lens guard

*Model dependent

Standard materials

  • Body: glass reinforced polyester
  • Lens: glass
  • Back plate & fixings: stainless steel 316
  • Wire guard (optional): stainless steel wire
  • Cast guard (optional): aluminium LM25M
Specifications

Ordering Information

medc-sl15-numbering-system.jpg