Knowledge Search
Download document () of 20
Discontinued
Beacons, strobes & indicators

MEDC XB16 10 Joule Class I Division 2 strobe

Eaton's Crouse-Hinds series MEDC XB16 range of strobes is suitable for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon housing is manufactured from a UV stable, glass reinforced polyester, with the lens manufactured from a UV stable polycarbonate. Stainless steel screws are used ensuring a totally corrosion-free product.

The model XB16 contains supervisory diode and four wire leads for fire alarm applications. This strobe is also available UL 1971 (ADA) listed for hearing impaired applications.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion free GRP
Reliable
Optional relay initiate and optional lens guard
Flexibility
Can be painted to customer specification and fitted with identification labels

Certifications and compliances

UL Listed for USA and Canada

  • Hazardous locations for USA and Canada: UL1604:
  • Class I, Div 2, Groups A, B, C & D.
  • Class II, Div. 2, Groups F & G.
    UL listing No. E251185.
  • Ordinary locations: Visual Signal Device: UL1638.
    UL listing No. E251185.
  • Hazardous locations for hearing impaired: UL1971.
    UL listing No. E251185

Design features

  • IP66 & 67.
  • Certified temperature: – 67°F to +158°F, –55°C to +70°C
  • Pipe mount with ¾" NPT entry.
  • Corrosion-free GRP enclosure.
  • Polycarbonate lens, various colors available.†
  • 4 Wire diode monitored board.
  • Optional relay initiate.
  • Optional lens guard.

* Conforms to UL standard or regulated voltage.

†UL 1971 version available with clear lens only

Standard materials

  • Body: Glass reinforced polyester (GRP)
  • Lens: U.V. stable polycarbonate
  • Lens screws: stainless steel 316
Specifications

Ordering Information

medc-xb16-numbering-system.jpg
Download Links
X
Download Close