Knowledge Search
Download document () of 20
Discontinued
Power distribution units for IT equipment

Energy Management System (EMS) Upgrade Kit

Avoid the trouble caused from tripped circuit breakers with Eaton's Energy Management System (EMS), which comes integrated into three-phase power distribution units and remote power panels. into your power distribution equipment. The EMS upgrade kit enables you to extend branch circuit monitoring to equipment from Eaton or any other manufacturer. Unify the management of diverse, multi-vendor power distribution systems while receiving real-time and historic information for peak-load planning, troubleshooting and colocation billing. 

Energy Management System (EMS) Upgrade Kit is now end-of-life (EOL)

Specifications

Product snapshot

MONITORING

42 circuits (one panel)

84 circuits (two panels)

RATING

208/120V, 380/220V, 400/230V, 415/240V

CONFIGURATION

Wall mounted, standalone unit

Dimensions

H X W X D INCHES (MM)
WEIGHT, LB (KG)
ELECTRONICS MODULE (WITHOUT DISPLAY, WITH MOUNTING BRACKET)
H X W X D INCHES (MM)

11.3 x 15.24 x 4.45

(287 x 387 x 113)

WEIGHT, LB (KG)

17.0

(7.7)

MOUNTING BRACKET
H X W X D INCHES (MM)

--

WEIGHT, LB (KG)

3.4

(1.5)

CONDUIT BOX (EACH SIDE)
H X W X D INCHES (MM)

11.3 x 5.04 x 4.45

(287 x 128 x 113)

WEIGHT, LB (KG)

3.6 

(1.6)

Split-core CTs (each)

H X W X D, INCHES (MM)
WEIGHT, LB (KG)
BRANCH CIRCUIT, 75A
H X W X D, INCHES (MM)

1.5 x 1.02 x 1.02

(38 x 26 x 26)

WEIGHT, LB (KG)

0.145

(0.068)

BRANCH CIRCUIT, 100A
H X W X D, INCHES (MM)

2 x 1.57 x 1.18

(51 x 40 x 30)

WEIGHT, LB (KG)

0.22

(0.1)

MAIN INPUT, NEUTRAL SUBFEED, 400A
H X W X D, INCHES (MM)

3.94 x 3.78 x 1.81

(100 x 96 x 46)

WEIGHT, LB (KG)

1.56 

(0.71)

INPUT GROUND, 100A
H X W X D, INCHES (MM)

2.76 x 2.6 x 1.3

(70 x 66 x 33)

WEIGHT, LB (KG)

1.13

(0.51)

General characteristics

NOMINAL VOLTAGE

International: 380/220V, 400/230V, 415/240V

Domestic: 208/120V

NOMINAL FREQUENCY (RANGE)

50/60 Hz (45-65 Hz)

INPUT VOLTAGE CONFIGURATION

Panel 1: 3 wire + neutral +ground

Panel 2: 3 wire + neutral

Meters and load profiling points:

  • Input1 V12 min/max
  • Input1 V23 min/max
  • Input1 V31 min/max
  • Input1 ACUV total time
  • Input1 I1 min/max (with optional Main CTs installed)
  • Input1 I2 min/max (with optional Main CTs installed)
  • Input1 I3 min/max (with optional Main CTs installed)
  • Input1 V12 THD max
  • Input1 V23 THD max
  • Input1 V31 THD max
  • Input1 frequency min/max
  • Input1 kVA min/max (with optional Main CTs installed)
  • Input1 PF min/max (with optional Main CTs installed)
  • Input2 V12 min/max
  • Input2 V23 min/max
  • Input2 V31 min/max
  • Input2 ACUV total time
  • Input2 I1 min/max (with optional Main CTs installed)
  • Input2 I2 min/max (with optional Main CTs installed)
  • Input2 I3 min/max (with optional Main CTs installed)
  • Input2 V12 THD max
  • Input2 V23 THD max
  • Input2 V31 THD max
  • Input2 frequency min/max
  • Input2 kVA min/max (with optional Main CTs installed)
  • Input2 PF min/max (with optional Main CTs installed)
  • GND I min/max
  • NEU I min/max

Event logging

  • Input1 AC over voltage
  • Input1 AC under voltage
  • Input1 under or over frequency
  • Input2 AC over voltage
  • Input2 AC under voltage
  • Input2 under or over frequency
  • Building alarm 1
  • Building alarm 2
  • Building alarm 3
  • Building alarm 4
  • Input1 overload (four levels per phase, with optional Main CTs installed)
  • Input2 overload (four levels per phase, with optional Main CTs installed)
  • Input1 phase rotation error
  • Input2 phase rotation error
  • Configuration error
  • ALM High_Input 1_THD (per phase alarm) current or voltage
  • ALM High_Input 2_THD (per phase alarm) current or voltage
  • ALM Neutral_overload_warning (per panel)
  • Neutral_overload (per panel)
  • Ground_Current_Warning (per panel)
  • Ground_Current_Overload (per panel)

DSP, LCD and Power Xpert Gateway 1000 card firmware are user-upgradeable

Individual panel monitoring

The following parameters are configurable:

  • Panel number
  • Panel name
  • Nominal input voltage
  • Nominal input frequency
  • System kVA
  • CTs present
  • L-L or L-N input setting
  • Main CT ratios
  • Calibration of input, output
  • Ground and neutral CTs
  • Calibration of voltage
  • Breaker rating
  • Breaker warning level
  • Breaker type
Monitoring parameters
  • RMS: V1, V2, V3, V12, V23, V13, I1, I2, I3
  • Average: Vavg, kW, kVA, PF
  • Load: monthly kWh, yearly kWh, total kWh
  • Percentage: I1%, I2%, I3%, Itotal% (percent load)
  • Max: Vmax, Imax
Main panel board metering alarms
  • Panel or subfeed break OL warning
  • Panel or subfeed breaker OL alarm

Branch circuit or subfeed breaker monitoring - up to 42 per panel

User can easily add panel breakers

Individual branch circuit configurables

  • Breaker number
  • Breaker rating
  • Breaker warning level
  • Breaker overload level
  • Breaker type

Monitored parameters

  • Current: RMS and percentage
  • Average: kW, kVA, PF
  • Load: monthly kWh, yearly kWh, total kWh
  • Max: amperage, kW
  • Min: PF

Individual branch circuit alarms (for each breaker)

  • Breaker current warning
  • Breaker current overload

Environmental parameters (available via Eaton Power Xpert Gateway 1000 communication card)

  • Ambient temperature calculated in metric or standard (°F or °C)
  • Ambient humidity (%)

User interfaces

  • Eight-line by 40-character LCD with five soft keys for menu navigation
  • Four indicator lamps and alarm horn

Communications

  • Power Xpert Gateway 1000 communications card
    • Built-in Web and SMTP server
    • Supports Modbus TCP, SNMP and NTP protocols
    • (2) Isolated RJ-45 ethernet ports for redundancy
  • DB-9 serial connection for software configuration tool

Environment and safety

OPERATING TEMPERATURE

0°C to 40°C (32°F to 104°F)

NON-OPERATING TEMPERATURE

-55°C to 85°C (-67°F to 185°F)

RELATIVE HUMIDITY

0-95% non-condensing

OPERATING ALTITUDE

Up to 6,600 ft (2,000m) above mean sea level

NON-OPERATING ALTITUDE

Up to 40,000 ft (12,200m) above mean sea level

AUDIBLE NOISE

<40 dBA, excluding alarms

EMI

FCC 47, part 15 for Class A devices

CISPR 22/EN 55022 Class A

ELECTROSTATIC DISCHARGE (ESD)

IEC 61000-4-2 up to 8 kV pulse without damage and no adverse effect to critical load

AGENCY MARKING

UL 61010-1

CSA C22.2 No. 61010-1

CE Mark

IEC 61010-1:2001-02

Download Links
X
Download Close