Download document () of 20
Low-voltage power conversion

Series 21000 DC converters

The 21000 series of DC converters provide regulated 12V power from a 24V input. Featuring sealed connectors and an IP67 sealed housing, the 21000 series of DC converters provide dependable power in the most challenging environments.

Core features

  • Easily implemented into a system providing 12V power
  • Allows use of 12V electrical components in a 24V electrical system providing greater system flexibility
  • Clean output power for sensitive loads including radios and controllers
  • Proven reliability with millions of operating hours

Options

  • Powder coated housing
  • Battery Equalizer with output voltage of ½ the input voltage
  • Deutsch mating connectors
  • 5A, 12A, 15A, 20A, 60A, 80A or 100A models available
  • Snap on terminal cover
  • Terminal barriers
  • Color coded terminal labels
  • RoHS

Standards & Certifications

  • SAE J1455, J1113, CISPR 25, E mark, RoHS
Specifications
Model Voltage (Input / Output) Output current Functions Design features
21005C10 24 / 12 5 Converter IP 67, RoHS, switched and unswitched output
21008C10 24 / 12 7.5 Converter IP 67, RoHS, switched and unswitched output
21010C10 24 / 12 10 Converter IP 67, RoHS, switched and unswitched output
21012C10 24 / 12 12 Converter IP 67, RoHS, switched and unswitched output
21020C10 12 / 24 20 Converter IP 67, RoHS, switched and unswitched output
21030C10 12 / 24 30 Converter IP 67, RoHS, switched and unswitched output
21100C00
24 / 12 100 Converter IP 67, high current converter, RoHS
Download Links
X
Download Close