Download document () of 20
Wireless mobile machine controls

TD2100 pistol grip two-way radio remote

The Eaton TD2100 is a robust wireless transceiver that provides reliable real-time control and monitoring of mobile and stationary hydraulic equipment.

Core features

  • Two-way communication for real-time, precise machine feedback​
  • Robust construction with superior ingress protection, purposefully built for the harshest environments (IP 65 and IP67 ratings)​
  • OMNEX Trusted Wireless FHSS technology​
  • 2-inch backlit FSTN monochrome LCD display with graphics capability​
  • Compact design with user-customized configuration control options of paddles, 2-axis joysticks, buttons, standard & specialized toggle switches, and potentiometers​
  • Multiple battery options: rechargeable long-life lithium battery pack or off-the-shelf alkaline batteries, external battery charger available​
  • Bluetooth connectivity to Eaton wireless accessory​
  • Tether as alternate to wireless connectivity and for user configurability​
  • E-stop function with twist to release​
  • Available accessories including tether cable and external battery pack charger​

Specifications

Specifications

Size (outside dimensions) 5.6 x 12.5 x 6.0 inches (142 x 318 x 152 mm)
Weight 2 lb (0.91 kg) incl. battery
Storage temperature –40°F to +140°F (–40°C to +60°C) with lithium ion battery c
Operating temperature –22°F to +136°F (-30°C to +58°C) with lithium ion battery c
Charging temperature +32°F to +113°F (0°C to +45°C)
Humidity rating 0–95% RH noncondensing
Environmental IP66 and IP67 (dust, immersion, water jets) SAE J1455 (salt spray)
Shock ISO 15998 (15 G for 11 ms)
Vibration SAE J1455 (24 to 2000 Hz for each of 3 axes, 5 G2/Hz)
Housing Industrially robust, hardened plastic, chemical resistant
Download Links
X
Download Close