Knowledge Search
Download document () of 20
Non-metallic enclosures

CEAG GHG7 Ex e Non-metallic Intermediate Motor Terminal Boxes

Eaton's Crouse-Hinds series CEAG GHG7 terminal boxes are used for the connection of pumps, heating and motor drives.  Manufactured to meet the most demanding harsh and hazardous area environmental applications, GHG7 terminal boxes are a globally certified enclosure for Zones 1, 2, 21 and 22 areas.

The GHG7 includes trumpet shaped cable glands and a strain relief, or a strain relief for a flexible cable outing, to match end-users’ specifications.

Globally certified
Zones 1, 2, 21 and 22
Reliability
IP66 protection

Certifications and compliances

  • Zones 1, 2, 21, 22
Type 791 models
  • Marking accd. to 94/9/EC: Ex II 2 G Ex dem ia II, IIC T6; Ex II 2 D Ex tD A21 IP66 T80°C
  • Permissible ambient temperature: -20°C to +40°C
  • EC-Type Examination Certificate: PTB 00 ATEX 3108
  • IECEx Certificate of Conformity: IECEx BKI 07.0034
  • Marking accd. to IECEx: Ex e II T6 / Ex ia IIC T6; Ex tD A21 IP66 T58°C
  • Degree of protection accd. to EN 60529: IP66

Type 721 models

  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC T4/T5/T6 Gb; Ex II 2 D Ex tb IIIC T80°C/T95°C IP6X
  • EC-Type Examination Certificate: BVS 13 ATEX 013X
  • IECEx Certificate of Conformity: IECEx BVS 13.0031X
  • Marking accd. to IECEx: Ex e IIC T4/T5/T6; Ex tb IIIC T80°C/T95°C Db IP6X
  • Permissible ambient temperature: -20°C to +40°C
  • Degree of protection accd. to EN 60529: IP66

Type 745 models

  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC T4/T5/T6 Gb; Ex II 2 D Ex tb IIIC T80°C/T95°C Db IP6X
  • EC-Type Examination Certificate: BVS 12 ATEX E 118X
  • IECEx Certificate of Conformity: IECEx BVS 12.0071X
  • Marking accd. to IECEx: Ex e IIC T4/T5/T6 Gb; Ex tD tb III T80°C/T95°C Db IP6X
  • Permissible ambient temperature: -20°C to +40°C
  • Degree of protection accd. to EN 60529: IP66

Type 746 models

  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC T4/T5/T6 Gb; Ex II 2 D Ex tb IIIC T80°C/T95°C Db IP6X
  • EC-Type Examination Certificate: BVS 12 ATEX E 118X
  • IECEx Certificate of Conformity: IECEx BVS 12.0071X
  • Marking accd. to IECEx: Ex e IIC T4/T5/T6 Gb; Ex tD tb III T80°C/T95°C Db IP6X
  • Permissible ambient temperature: -20°C to +40°C
  • Degree of protection accd. to EN 60529: IP54

Design features

  • International certifications
  • Decisive cost reduction with the CEAG mounting system using junction boxes accommodating for 70 mm2
  • With four cables, connections of up to 240 mm2 possible
  • Mechanical, chemical and thermal durability

Standard materials

  • Enclosure – polyamide (Type 791 models); fiberglass-reinforced polyester (Type 721, Type 745 and Type 746 models)
Specifications

Ordering information

Catalog number Product description
GHG7210001R0013 Ex-Intermediate motor terminal box 721 00, 5X 10 mm_; 1x M40 KLE; 1x M40 trumpet-shaped gland
GHG7210001R0014 Ex-Intermediate motor terminal box 721 00, 5X 16 mm_; 1x M40; 1x M50 trumpet-shaped gland
GHG7450201R0002 Ex-Intermediate motor terminal box 745 02, 5X 35 mm_; 1x M50; 1x M63 trumpet-shaped gland
GHG7450201R0003 Ex-Intermediate motor terminal box 745 02, 4X75+1X50PE; 1x M50; 1x M63 trumpet-shaped gland
GHG7460301R0001 Ex-Intermediate motor terminal box 746 03, 4x 240 mm_, Double cable pothead 1x21-45 mm; 1x46-72 mm
GHG7460301R0008 Ex-Intermediate motor terminal box 746 03, 240 mm_; Double cable pothead 2x46-72 mm
GHG7460301R0020 Ex-Intermediate motor terminal box 746 03, 240 mm, Double cable pothead 2x46-72 mm + 1x46-72 mm
GHG7910201R0016 Ex-Intermediate motor terminal box 791 02, 5X 4 mm_; 1x M25 KLE; 1x M25 trumpet-shaped gland
GHG6101953R0011 Mounting plate with designation label (blank) for size 4 and 5
GHG6101953R0020 Mounting plate installation kit for pipe fixing 1'' (27-30 mm)
GHG6101953R0041 Mounting plate snap-on for CEAG apparatus; 1 set = 4 pcs.
GHG6101953R0057 Mounting plate label holder with designation label (blank) for size 1, 2, 2A and 3
GHG6101953R0101 Mounting plate Size 1 fUr Wall mounting
GHG6101953R0102 Mounting plate Size 1 fUr Pipe mounting
GHG6101953R0103 Mounting plate Size 1 fUr Trellis mounting
GHG6101953R0104 Mounting plate Size 2 fUr Wall mounting
GHG6101953R0105 Mounting plate Size 2 fUr Pipe mounting
GHG6101953R0106 Mounting plate Size 2 fUr Trellis mounting
GHG6101953R0107 Mounting plate Size 2A fUr Wall mounting
GHG6101953R0108 Mounting plate Size 2A fUr Pipe mounting
GHG6101953R0109 Mounting plate Size 2A fUr Trellis mounting
GHG6101953R0110 Mounting plate Size 3 fUr pipe mounting
GHG6101953R0118 Mounting plate Size 3 fUr wall mounting
GHG6101953R0134 Mounting plate label for size 4 and 5; 1 set = 1 pcs.
GHG6101955R0101 Protection canopy for mounting plate size 1
GHG6101955R0102 Protection canopy for mounting plate size 2
GHG6101955R0103 Protection canopy for mounting plate size 2A
GHG6101955R0106 Protection canopy for mounting plate size 3B

 

Download Links
X
Download Close