Knowledge Search
Download document () of 20
We make what matters work*

DCF 2000

DCF 2000 motor driven self-cleaning filter system is designed specifically to address the challenges associated with filtering coatings and slurries for the paper making industry. Eliminate paperbreaks or streaks, reduce the environmental impact, and maximize uptime and productivity.

Technology
Mechanically cleaned
Total Volumetric Capacity
11 gal (41.6 liters)
Filter Area
610 in² (3,935 cm²)

Core features

  • Filters 48-72% solids coatings at 75 micron retention—the tightest in the industry
  • Continuously removes contaminants from the coating and efficiently evacuates collected contaminants while operating at a low, constant differential pressure
  • Designed for continuous unattended operation—without the need for operator intervention
  • Mechanically cleaned media eliminates replacement media cost and the expense and hazard of waste disposal
  • Increased profitability—improves system efficiency, reduces paperbreaks and associated downtime
  • Multiplex configurations available and valved to a common tapered header for high-flow applications

Applications:

  • Paper coatings
Specifications

Specifications

Single Unit Weight 564 lbs (256 kg)
Service Height 72 in (1,829 mm)
Total Volumetric Capacity 11 gal (41.6 liters)
Purge Chamber Capacity 1.5 gal (6 liters)
Filtration Surface Area 610 in2 (3,935 cm2)
Flow Rate Range at 100µ    30–200 gpm (6.8–45.4 m3/hr)
Temperature, maximum 160˚ F (71˚ C)
Pressure, maximum 150 psi (10.5 bar) standard
Electrical for Motor Drive single phase 110/220V, 50/60 Hz for control
and three phase, 220/380/440/575V (please
specify), 50/60 Hz for motor.
Electrical for Controllers single phase 110/220V, 50/60 Hz
Download Links
X
Download Close