Knowledge Search
Download document () of 20
We make what matters work*

DNR

Eaton´s DNR duplex lubrication oil filters are instrumental in protecting equipment while improving performance and reliability. The simplified design carries the robustness of Eaton's full hydraulic and lubrication filtration line. Pressure filter change over series DNR have a working pressure up to 232 psi (16 bar).

Filter Type
Inline mounted
max. operating pressure
232 psi (16bar)
Operating Temperature
14-212 °F (-10-100 °C)

Core features

  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for all petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
Specifications

Specifications

max. operating temperature: 14-212 °F (-10-100 °C)
operating medium: mineral oil, other media on request
max. operating pressure: 232 psi (16 bar)
standard process connection: SAE-flange 3000 PSI or flange connection EN1092/1 16bar
housing material: Carbon steel 
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
drain connections: G 1
measuring connections: G ¼
Download Links
X
Download Close