Download document () of 20
We make what matters work*

VS6 Sensor

The VS6 electronic sensor is used to monitor differential pressure in hydraulic system continuously with 4-20mA signal as well as 2 PNP switch signals.

Clogging indicator type
Electrical
Suitable for
Hydraulic and lubrication systems
Differential Pressure Range
1.5, 2.5, 5.0 bar

Core features

  • Electronic differential pressure sensor
  • Continuous monitoring of differential pressure
  • Output in 4-20mA and 2x PNP signals
  • Thermal lock-out at 25°C
  • M12 connector with 3 integrated LEDs
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

max. operating pressure:

6,000 psi (stainless steel)

3,200 psi (aluminium)

max. pressure difference: 2,320 psi
operating temperature: -4°F…176°F
temperature range of fluid:

-13°F…212°F (NBR)

14°F…212°F (FPM)

other temperature ranges on request

cold start suppression: < 77°F ± 37.4°F
power voltage: +24VDC ±10%
output signal:

Pin 2, analogue signal:
,Δp: 4...20mA
3mA by cold start suppression


Pin 3 & 4, digital signal:
75% and 100% from Δpnominal as 24VDC
max. 200mA at closed state,
NO by cold start suppression

error of measurement: ± 5% v. Δpnominal by 77°F
protection: IP67
Download Links
X
Download Close