Knowledge Search
Download document () of 20
We make what matters work*

01.NL

01.NL in-line lubrication filter elements meet DIN 24550-3 standards and are ideal for use in pressure filters to protect system components.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

Filter material
Glass fiber fleece or stainless steel wire mesh
Nominal sizes
40–1000 (435 psi/30 bar and high resistance)
Design
Single open end or bypass valve with several opening pressure options

Core features

  • High resistance to variable operating pressures and flow rates
    contribute to one of the highest dirt-holding capacities and
    filtration efficiencies on the market
  • Filters contain more pleats and surface area than most
    competitors
  • Consistent filter efficiency, even at high differential pressure

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Applications:

  • Compressors
  • Gearboxes
  • Power units
  • Lubrication modules
  • Mobile hydraulics
  • Factory equipment
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Filter element
type
In-line filter elements
according to DIN 24550-3
Series 01.NL
Nominal size 40, 63, 100, 160, 250, 400, 630, 1000
Grade of filter
fineness

3 VG, 6 VG, 10 VG, 16 VG, 25 VG

10 API, 25 API

10 G, 25 G, 40 G, 80 G

Filter material

VG = Glass fiber fleece

API = Glass fiber fleece

G = Stainless steel wire mesh

 Δp
resistance

30 = 435 psi (30 bar),
160 = 2,320 psi (160 bar) high resistance

30 = 435 psi (30 bar)

30 = 435 psi (30 bar),
160 = 2,320 psi (160 bar) high resistance

Design E = single open end,
S = bypass valve with several opening pressure options
Sealing
material
P = Nitrile,
V = Viton, others on request
Specification - = standard elements,
IS06 = HFC and Polyglycol applications,
IS07 = NH3 applications,
VA = High water content oil
Nominal sizes: 40 – 1000 (435 psi/30 bar and high resistance)
Download Links
X
Download Close