Knowledge Search
Download document () of 20
We make what matters work*

BECODISC BX1

The BECODISC BX1 stacked disc cartridges contain two layers of BECOPAD P depth filter media made of cellulose, characterized by high purity in one filter unit. The double-layer design of the filter cells allows a two-step filtration with fine-tuned retention ratings for pre- and fine filtration. The product range covers retention rates between 10 and 0.2 μm, to ensure a comprehensive portfolio for all customer needs.

FILTER MATERIAL
High-purity cellulose
APPLICATION
Coarse, clarifying, fine filtration; Microbial reduction and removal
COMPLIANCE
FDA, EC1935/2004, EU 10/2011

Core features

  • Economical lifetime due to two-step- filtration in one unit
  • Maximized performance due to increased dirt-holding capacity and particle retention
  • Easy handling and shorter setup times
  • Small footprint and lower investment costs for the stacked disc cartridge housings
  • Double layer configuration and BECOPAD P depth filter media both require less rinsing volume which results in reduced process costs
  • Very good chemical and mechanical resistance
  • Low charge-related adsorption
  • Minimum endotoxin contents for more product safety

Segments:

  • Fine and specialty chemistry
  • Biotechnology
  • Pharmaceuticals

Specifications

Specifications

    Water throughput at
 
   
Utilized BECOPAD P depth filter medium Nominal retention rate μm Δ p = 100 kPa* in l/m²/min Δ p = 14.5 psi in gpm/ft² Endotoxincontent (EU/ml) Code Pre-filter layer Code Main filter layer
BECOPAD P 170 0.2 – 0.4 77 1.9 < 0.025 C 17
BECOPAD P 270 0.5 – 0.7 135 3.3 < 0.025 E 27
BECOPAD P 350 0.7 – 1.0 160 3.9 < 0.025 F 35
BECOPAD P 550 2.0 – 3.0 570 14.0 < 0.025 H 55
BECOPAD P580 8.0 – 10.0 3571 87.6 < 0.025 I 58

* 100 kPa = 1 bar

**    Endotoxin content analysis after rinsing with 0.61 gal/ft² (25 l/m²) of WFI (Water for Injection)

Download Links
X
Download Close