Knowledge Search
Download document () of 20
Rigid-IMC

Explosionproof Conduit Unions, Elbows and Tees

Crouse-Hinds series explosionproof unions are installed in rigid/IMC conduit systems to connect conduit to conduit, a conduit fitting, junction box or device enclosure.  Expansion unions are also available, which allow for expansion and contraction of conduit and compensate for conduit cut too short.  Available in a variety of materials, including stainless steel, to suit customer preferences.

Explosionproof elbows allow for a 90° change in direction to the conduit run, or when terminating at a box or fitting.  Elbows are available with certifications for NEC Class I and II environments, as well as IEC Zone 1, 2, 21 and 22 applications.

ET short radius tees are installed in conduit systems within hazardous areas to allow single conduit stub up to outlet and device boxes located above or below main conduit runs.

Certifications and compliances

Unions:

  • Class I, Divisions 1 & 2, Groups A, B, C, D*
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30 

* Certifications vary by model.  Refer to the certifications and compliances section of the catalog page for classification of each product.

LBY elbows:
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30
ET tees:
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30
IEC elbows and tees:
  • Type of protection: Ex d, DIP A21, IP67
  • Degree of protection: IP67
  • Gas group: IIB
  • Approvals: Ex1108U

Design features

  • UNY, UNF and UNL unions have compact designs which permit assembly with a minimum of clearance to other adjacent conduit and/or equipment
  • UNA unions have a single clamping nut on an angle, making it both a union and a connector; this permits conduit joints at angles between 90° and 180°
  • EL elbows have a smooth interior and are both strong and compact
  • LBY elbows have a cover opening on an angle, permitting conductors to be pulled straight through either hub
  • ET tees have a compact size and small bend radius for use in concealed or open conduit systems, and are particularly suited for use in shallow floors or partitions
  • FE and FT IEC certified elbows and tees feature large openings to facilitate cable pulling
Specifications

Highlight differences
Show only differences
Hide blank features