Knowledge Search
Download document () of 20
High bay, low bay and industrial

CEAG KFL LED Explosion-protected Task and Tank Light

The compact CEAG KFL LED tank inspection light fixture from Eaton’s Crouse-Hinds Division is utilized for the illumination of boiler interiors, tanks and agitators in Zone 1, 21, 2 and 22 hazardous areas.  The KFL LED can also be used in combination with a carrying handle as a maintenance and repair light for temporary illumination.

The robust design of this fixture, coupled with UV and chemical resistance, and IP66 ingress protection rating, make the KFL LED the ideal solution for extremely harsh conditions.

Flexibility
Portable version with carry handle available
Reliability
IP66 protection

Certifications and compliances

  • EC-Type Examination Certificate: LOM 02 ATEX 2035
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d e IIC T6 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • Degree of protection accd. to EN 60529: IP66

Design features

  • Compact design
  • Portable version with carry handle available
  • Ready to connect for 230 VAC and low voltage 12/24V AC/DC
  • For high power LED lamp up to 10 watts
  • High luminous efficacy
  • Large terminal compartment
  • Mounting onto inspection windows according to DIN 28120
  • High degree of protection: IP66

Standard materials

  • Enclosure – copper-free aluminum with powder coating finish
  • Protective cover – impact-resistant borosilicate glass
  • Collar – aluminum with PTFE (Teflon) coating and Viton seal
Specifications

Ordering information

Catalog number Product description
NOR000000514529 Halogen lamp 50 W socket GZ 10 for KFL 50
NOR000000514531 LED lamp 5.5 W socket GU 10 for KFL 7 LED
NOR000005140030 Ex-tank light fitting KFL 50, 50 W, incl. halogen lamp, 24 V, 1 x M25 metal thread, 1 x Ex-e plug M25
NOR000005140031 Ex-tank light fitting KFL 7 LED, max. 10 W LED lamp, 230 V,  1 x M25 metal thread, 1 x Ex-e plug M25
NOR000005140032 Ex-tank light fitting Portable KFL 7 LED, max. 10 W LED lamp, 12/24 V, 1 x M25 metal thread, 1 x Ex-e plug M25, with transport grip
NOR000005140700 Antiglare shield for KFL 50
NOR000005140776 Mounting bracket for side installation for KFL 50, 2 pcs.
NOR000005140809 Transport grip AT for KFL 50
NOR000005140900 Ex-tank light fitting KFL 50, 50 W, incl.halogen lamp, 230 V, 1 x M25 metal thread, 1 x Ex-e plug M25
NOR000005140906 Ex-tank light fitting KFL 7 LED, incl. 5.5 W LED lamp, 230 V, 1 x M25 metal thread, 1 x Ex-e plug M25
NOR000005140907 Ex-tank light fitting Portable KFL 7 LED, incl. 5.5 W LED lamp, 230 V, 1 x M25 metal thread, 1 x Ex-e plug M25, with transport grip
NOR000005140920 Ex-tank light fitting KFL 50, 50 W, incl. halogen lamp, 12 V, 1 x M25 metal thread, 1 x Ex-e plug M25
Download Links
X
Download Close