Knowledge Search
Download document () of 20
Floodlights

Pauluhn 700 Series Hazardous Area Spot Lights

Pauluhn 700 Series hazardous area spot lights from Eaton's Crouse-Hinds Division are certifed for Class I, Division 2 and Zone 2 hazardous areas.

They are designed for use in classified applications where high vibration, water and corrosion are also commonplace, such as offshore oil and gas exploration and production, and mining operations.

The 700 Series spot lights are manufactured in cast marine brass or cast copper-free aluminum with a powder coat finish for superior resistance to corrosion.  The spot lights are available in 300W incandescent and 500W quartz halogen.

Corrosion resistance
Marine brass or cast aluminum
Reliability
Marine Outside Type Saltwater approval
Safety
Class I, Div. 2 and Zone 2

Certifications and compliances

NEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIB + H2, IIC

Approvals

  • UL844 – Hazardous Locations
  • UL1598A – Luminaires for Marine Vessels
  • Marine Outside Type Saltwater
  • ABS
  • Type 4X
  • Conforms to IP66

Design features

  • Unique lamp suspension system design absorbs vibration to extend lamp life up to 50% longer than competitive brands
  • High temperature silicone gasket provides a watertight seal
  • Adjustable mounting allows 360° horizontal rotation, vertical positioning down 45° and up 90°; 60° up with handle option
  • Medium flood with optional narrow or wide beam pattern; lamp included
  • Field replaceable lens and gasket
  • Protective guard available

Standard materials

  • Housing and yoke – cast marine brass or cast copper-free aluminum with electrostatically applied polyester powder coat finish
  • Lens – clear heat-resistant glass  
  • Gasket – silicone
  • External hardware – stainless steel
  • Optional guard – stainless steel
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links