Download document () of 20
Control stations

X Series Attachable Pendant Pushbutton Stations

X series hazardous area attachable pendant pushbutton stations from Eaton's Crouse-Hinds Division are used in harsh industrial areas for safe, multi-function motor circuit control of hoists, cranes, machine tools and electromagnets.  X series pushbutton stations can provide control for 2 to 8 functions within an application.

Certifications and compliances

  • NEMA 3, 4X, 5, 6, 12
  • UL standard: UL508
  • CSA approved

Design features

  • Safety insulated to meet OSHA requirements for enclosing live parts; the entire unit except the strain relief is insulated with neoprene
  • Safety cushioned – neoprene encapsulation protects internal switches and connectors from impact damage and provides extra protection for personnel
  • Stress relief for your cable is built-in; a separate cable grip is not needed unless the optional pilot light kit is used
  • Positive action long life momentary contact switches
  • Maintained Off-On toggle switch is optionally available on 4, 6 and 8 button units
  • Jam-resistant operator buttons are raised flexible diaphragms – an integral part of the molded one-piece cover
  • Compact – 3" x 3" enclosure easily fits your hand
  • Indicator plates meet OSHA requirements for clear identification of functions; a full set of plates is provided with each station

Standard materials

  • Body and cover – steel reinforced neoprene
  • Strain relief and reinforcement plates – stainless steel
  • Exterior hardware – stainless steel
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links