Knowledge Search
Download document () of 20
We make what matters work*
Stabilization

BECOSOL 30

BECOSOL 30 silica sol fining agent is a special silica sol for the fining of beverages. It is used in combination with gelatin or other positively charged fining agents as flocculating intensifier. It has as a very high chemical purity and contains 30% pure colloidal silicon dioxide. BECOSOL 30 silica sol has been formulated especially for clarifying beer and improving filtration in the brewing industry.

Composition
30 % pure colloid silicon dioxide
Application
Flocculation and stabilization of beverages
Dosage
max. 30 - 100 ml/hl

Core features

  • The product is monitored regularly in the laboratory to ensure consistently high quality
  • Very high chemical purity
  • Contains 30% pure colloidal silicon dioxide
Specifications
Application BECOSOL 30

fl oz/100 gal
(ml/hl)
Gelatin Fine Granules

lb/1,000 gal
(g/hl)
SIHA Gelatin Liquid

fl oz/100 gal
(ml/hl)
Wine clarification 3.84 – 7.68
(30 – 60)
0.13 – 0.42
(1.5 – 5.0)
3.2 – 6.4
(25 – 50)
Wines which are difficult to clarify 6.4 – 12.8
(50 – 100)
0.42 – 0.83
(5.0 – 10.0)
6.4 – 12.8
(50 – 100)
Apple juice, products which are difficult to clarify 6.4 – 12.8
(50 – 100)
0.83
(10) and more
6.4 – 12.8
(50 – 100)
Beverages of high tannin content used in conjunction with bentonite 6.4
(50)
0.42 – 0.83
(5.0 – 10.0)
6.4
(50)
Musts, vinegar, beverages which are difficult to clarify 12.8
(100)
0.21 – 0.42
(2.5 – 5.0)
12.8
(100)
Download Links
X
Download Close