Knowledge Search
Download document () of 20
Discontinued
Surge protection

MTL MA3350 distribution board compact surge protector

The Crouse-Hinds series MTL MA3350 is available for either AC or DC applications. The AC & DC versions are rated to a full 50kA (8/20µs) with the DC version also rated at 15kA (10/350µs). 

In the AC three-phase unit, there are four such modes giving a total unit rating of 200kA. These units carry a suite of diagnostics that monitors each component of the suppression circuit. Each unit has positive indication showing both the presence of power and the status of the unit. Red and green LEDs leave the user in no doubt of the MA3350’s operational readiness. 

Remote monitoring of the MA3350 is possible using the standard voltage free contacts.

Installation ease
Easy DIN rail mounting
Performance
Highest fault current clearing; 100kA without backup fuses
Reliability
Full range covering TNS, TNC-S, IT and TT systems

Certifications and compliances

  • MA3350 devices can perform as both a Class I and Class II device in accordance with IEC 61643-11: 2011
  • IP20

Design features

Common features:

  • Only 38mm (1.5”) wide
  • Highest fault current clearing; 100kA without backup fuses
  • Easy DIN rail mounting

AC version:

  • Smallest 3 phase 50kA (8/20µs) SPD available (38mm)
  • Full range covering TNS, TNC-S, IT and TT systems
  • Single pole version with 50kA (10/350µs), 200kA (8/20µs) rating

DC versions:

  • 15kA (10/350µs) per poleType I
  • Thermal and short circuit fusing
Specifications

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Download Links
X
Download Close