Download document () of 20
Surge protection

MTL Zonemaster mains power surge protector

The Crouse-Hinds series MTL ZoneMaster range of surge protection devices combines unparalleled power handling capability, application versatility, proven circuitry along with simple installation, features which make these units the ultimate mains power protection solution. With configurations suitable for all International supply voltages, ZoneMaster is truly a versatile and flexible protection range. 

ZoneMaster devices are modular in construction. Individual modules are bolted to a large surge return plate to minimise transient impedance. These colour coded, replaceable modules, with a UL 94-5V rated plastic casing are supplied mounted within a durable IP66

rated enclosure. ZoneMaster units are easy to install via simple wall mounting, although flush mounting is also an option.

Large block, 3 terminal Metal Oxide Varistor (MOV) protection technology is utilised within the ZoneMaster range. The dual protection circuits of ZoneMaster 150 devices provide full redundancy ensuring the site is never unprotected. All ZoneMaster units also include thermal and short circuit fusing for additional safety.

The optional mains power filter has a noise attenuation of 75dB at 100KHz- 100MHz and will attenuate 6kV transients down to just 200V. This mains power filter is UL 1283 Listed and all ZoneMaster devices have UL 1449, 5th edition Listing for added peace of mind.

Safety
UL 1449 5th Edition Listed
Intelligence
Remote indication and module diagnostic
Performance
100k AIC short circuit current rating

Certifications and compliances

  • UL 1449 5th Edition Listed
  • EMC compliance: BS EN 60950: 1992; BS EN 61000-6-2: 1999
  • NEMA 1, 2, 3, 3R, 4, 4X, 12 and 13
  • IP66

Design features

  • Enhanced redundancy built into each module
  • Easy to read status indication
  • Thermal and short circuit fusing
  • Low let-through performance with high current impulses
  • 100k AIC short circuit current rating
  • Remote indication and module diagnostic
  • Replaceable bolt-in modules
  • Large block MOV technology
  • Optional high per formance mains power filter
  • UL 1449 5th Edition 
  • 15 year product warranty
Specifications

Ordering information

Surge Rating SPD According to UL1449 Part Number Application
 170kA  Type 2  ZM11200 Split phase, 120/240-1PH-3W
ZM11201 Three phase 4 wire Wye, 120/208-3PH-4WW
ZM11204 Three phase 4 wire Wye, 277/480-3PH-4WW
 200kA ZM11300 Split phase, 120/240-1PH-3W
ZM11301 Three phase 4 wire Wye, 120/208-3PH-4WW
ZM11304 Three phase 4 wire Wye, 277/480-3PH-4WW

Add Suffix 

X for EMI/RFI filter

Download Links
X
Download Close