Download document () of 20
Marina and RV parks solutions

Firehouse Power Pedestal

The Firehouse is designed as a complete solution for fire and rescue needs for RV parks, marinas, and campgrounds. The Firehouse provides a convenient location and easy access to fire extinguishers and to an optional life ring when installing around pools and waterfront amenities. Standard features include 316L stainless steel housing, LED lighting light with a red lens to provide 360-degree lighting, and a 10 lb. ABC type fire extinguisher. An optional alarm strobe light and siren automatically activate when the door is open or optional life ring is removed.

Core features

  • Available with 10 or 20lb fire extinguisher, ABC type
  • Available with Alarm/Strobe option
  • Available with 24 inch life ring

Eaton's Marina Power marine product portfolio

Eaton UL® Listed pedestals provide reliable power to all sizes of watercraft, from motorboats to superyachts.  Made from corrosion-resistant stainless steel or UV-resistant polyurethane, our pedestals withstand harsh weather and corrosion and provides ground fault protection. To learn more visit  www.marinapower.com

marina mpl

Parts Handbook Volume VII

Marina Power and RV Park Equipment
Specifications

How to buy online?

Please contact our experienced sales staff today, to learn more about the highest quality marina power equipment on the market!

All transactions through Eaton’s e-store are covered under Eaton’s selling policy 25-000.

Email: eatonwiringdevicesCRDS@eaton.com

Download Links
X
Download Close