Knowledge Search
Download document () of 20

CEAG GHG51 IEC 60309 Hazardous Area Receptacles with LED Status Indication

Crouse-Hinds series CEAG GHG51 IEC 60309 receptacles with LED status indication are certified for use in Zones 1, 2, 21 and 22 hazardous areas, and provide IP66 ingress protection.

Available in 16A through 125A, IEC 60309 receptacles feature a green colored LED lamp to indicate the actual power supply state (line/load).  The type line indicates when the receptacle is connected to the mains, and the type load indicates when the plug is correctly inserted and switched.

These receptacles are fully compatible with all other IEC 60309 hazardous rated plugs.

Compatibility
Fully compatible with all IEC 60309 plugs
Reliability
IP66 protection
Durability
Chemical-resistant

Certifications and compliances

Ex wall socket 16A- 125A acc. to IEC 60309-1/2 up to 690V

  • Marking accd. to 94/9/EC: Ex D II 2 G Ex ed IIC T6; Ex D II 2 D Ex tD A21 IP66 T80°C
  • Permissible ambient temperature: -20°C to +40°C*
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

16A wall socket

  • EC-Type Examination Certificate: PTB 99 ATEX 1039

32A wall socket

  • EC-Type Examination Certificate: PTB 99 ATEX 1044
  • IECEx Certificate of Conformity: IECEx BKI 06.0007
  • Marking accd. to IECEx: Ex de ia/ib m [ia/ib] IIC T4…T6

63A wall socket

  • EC-Type Examination Certificate: PTB 00 ATEX 1070

125A wall socket

  • EC-Type Examination Certificate: PTB 01 ATEX 1069

*Extended temperature range available upon request.

GHG51 models

  • 16A wall socket = GHG511
  • 32A wall socket = GHG619
  • 63A wall socket = GHG514
  • 125A wall socket = GHG515

Design features

  • Interlocking switch design
  • Easy plug-in and disconnect
  • Self-cleaning multi-lam contact design with low transition resistance
  • High level of ingress protection (IP66) even in its plugged-in state
  • High durability and chemical resistance
  • Wide product range for international applications: 16A-125A Series 1
  • Fully compatible with existing CEAG IEC 60309 hazardous rated plugs
  • Wall socket can be mounted onto the pre-installed mounting frame without having to use tools – installation without a hot work permit

Standard materials

  • Enclosure – fiberglass-reinforced polyester
Specifications

Ordering information

Catalog number Product description
GHG5114304R0301 Ex-wall socket Zone 1, LED indication: line, 16A, 3-pole, 110 - 130 V, 4h
GHG5114304R0351 Ex-wall socket Zone 1, LED indication: load, 16A, 3-pole, 110 - 130 V, 4h
GHG5114306R0301 Ex-wall socket Zone 1, LED indication: line, 16A, 3-pole, 200 - 250 V, 6h
GHG5114306R0351 Ex-wall socket Zone 1, LED indication: load, 16A, 3-pole, 200 - 250 V, 6h
GHG5114504R0301 Ex-wall socket Zone 1, LED indication: line, 16A, 5-pole, 110 - 130 V, 4h
GHG5114504R0351 Ex-wall socket Zone 1, LED indication: load, 16A, 5-pole, 110 - 130 V, 4h
GHG5114506R0301 Ex-wall socket Zone 1, LED indication: line, 16A, 5-pole, 380 - 415 V, 6h
GHG5114506R0351 Ex-wall socket Zone 1, LED indication: load, 16A, 5-pole, 380 - 415 V, 6h
GHG5114508R0301 Ex-wall socket Zone 1, LED indication: line, 16A, 5-pole, 380 - 415 V, 8h
GHG5114508R0351 Ex-wall socket Zone 1, LED indication: load, 16A, 5-pole, 380 - 415 V, 8h
GHG5144504R0301 Ex-wall socket Zone 1, LED indication: line, 63A, 5-pole, 110 - 130 V, 4h
GHG5144504R0351 Ex-wall socket Zone 1, LED indication: load, 63A, 5-pole, 110 - 130 V, 4h
GHG5144506R0301 Ex-wall socket Zone 1, LED indication: line, 63A, 5-pole, 380 - 415 V, 6h
GHG5144506R0351 Ex-wall socket Zone 1, LED indication: load, 63A, 5-pole, 380 - 415 V, 6h
GHG5144508R0301 Ex-wall socket Zone 1, LED indication: line, 63A, 5-pole, 380 - 415 V, 8h
GHG5144508R0351 Ex-wall socket Zone 1, LED indication: load, 63A, 5-pole, 380 - 415 V, 8h
GHG5154504R0301 Ex-wall socket Zone 1, LED indication: line, 125A, 5-pole, 110 - 130 V, 4h
GHG5154504R0351 Ex-wall socket Zone 1, LED indication: load, 125A, 5-pole, 110 - 130 V, 4h
GHG5154506R0301 Ex-wall socket Zone 1, LED indication: line, 125A, 5-pole, 380 - 415 V, 6h
GHG5154506R0351 Ex-wall socket Zone 1, LED indication: load, 125A, 5-pole, 380 - 415 V, 6h
GHG5154508R0301 Ex-wall socket Zone 1, LED indication: line, 125A, 5-pole, 380 - 415 V, 8h
GHG5154508R0351 Ex-wall socket Zone 1, LED indication: load, 125A, 5-pole, 380 - 415 V, 8h
GHG6190001R0001 Ex-wall socket Zone 1, LED indication: line, 32A, 5-pole, 110 - 130 V, 4h
GHG6190001R0002 Ex-wall socket Zone 1, LED indication: line, 32A, 5-pole, 380 - 415 V, 6h
GHG6190001R0003 Ex-wall socket Zone 1, LED indication: line, 32A, 5-pole, 380 - 415 V, 8h
GHG6190001R0004 Ex-wall socket Zone 1, LED indication: load, 32A, 5-pole, 110 - 130 V, 4h
GHG6190001R0005 Ex-wall socket Zone 1, LED indication: load, 32A, 5-pole, 380 - 415 V, 6h
GHG6190001R0006 Ex-wall socket Zone 1, LED indication: load, 32A, 5-pole, 380 - 415 V, 8h

 

Download Links
X
Download Close