Knowledge Search
Download document () of 20
Locking devices

PowerGard Explosionproof NEMA Locking Receptacles

Whether you are powering lighting fixtures or portable equipment, you need a receptacle solution that stands up to the harsh and hazardous environmental demands of land-based drilling applications.

Crouse-Hinds series PowerGard receptacles and back boxes meet and exceed your power needs with an easy-install, universal footprint suitable for rig maintenance, retrofits and new builds.  Now cULus Listed for use in Canada.

Certifications and compliances

NEC and CEC:

  • Class I, Groups B*, C, D
  • Class II, Groups F, G
  • Class III
  • UL1203 – Explosionproof and Dust-ignitionproof Electrical Equipment for use in Hazardous (Classified) Locations
  • CSA C22.2 No. 30 – Explosionproof Enclosures for use in Class I Hazardous Locations
  • CSA 22.2 No. 159 – Attachment Plugs, Receptacles and Similar Wiring Devices for use in Hazardous Locations: Class I, Groups A, B, C, D; Class II, Group G, in Coal or Coke Dust, and in Gaseous Mines
  • cULus File No. 10289
  • NEMA 3, 3R, 3RX

*Group B certification not applicable for two-gang assemblies.

Design features

  • Universal footprint – provides field flexibility for retrofits or installation in tight places.  UL classified for use with Appleton U-Line series.
  • Superior hardware – stainless steel external hardware eliminates corrosion on critical components and extends product life.  Hex head screws allow for easy achievement of specified torque values.
  • Enhanced safety – rejects standard NEMA/EEMAC plug configurations that could potentially cause an arc in hazardous areas.  Plug cannot be disengaged under load.
  • Robust construction – can handle temperature extremes ranging from -50°C to +55°C where comparable products are not certified to operate.  Epoxy powder coat finish, integral gasket and stainless steel hardware ensure suitability for NEMA 3RX applications.  Vibration tested at 1G to ensure continuity in high vibration areas.
  • Safespring faceplate – spring loaded faceplate design prevents receptacle from being energized without the use of UL certified hazardous location plug.  Rugged Krydon faceplate won't crack after continued use in the field.
  • Easy install terminals – molded-in-place phase and ground markings reduce installation errors.  Easy-to-wire saddle clamp terminals reduce installation time and effort.  Receptacle suitable for through feed/loop wiring; no additional wire nuts or terminators needed.
  • Best-in-class cover – combo head, stainless steel screws make replacement easy.  Clearly marked operating instructions ensure proper operation and safety when plugging and unplugging.  Threaded cover option available for exceptional watertight integrity.

Standard materials

  • Housing, covers and back boxes – copper-free aluminum with Corro-free epoxy powder coat
  • Insulator and faceplate – Krydon fiberglass-reinforced polyester material
  • External hardware – stainless steel

Videos

Specifications

Highlight differences
Show only differences
Hide blank features