Knowledge Search
Download document () of 20
Yeast Nutrients

Lalvin GoFerm Protect Evolution

Lalvin GoFerm Protect Evolution Yeast nutrient has been specially designed for premium wines. It is composed out of inactive yeasts and yeast autolysates and is recommended to use for rehydrating purebred yeasts. Lalvin GoFerm Protect Evolution yeast nutrient is enriched to sterols and lipids and helps to one safe, pure and aroma-protective fermentation.

Feature
100% inactive yeast preparation for rehydration enriched in sterols of active dried yeast for higher cell count and higher cell viability at high alcohol
Suitable for
All juices, all mashes
Dosage
Max. 40 g/hl

Core features

  • High content of natural sterols and lipids
  • High end fermentation rate by higher living cell count at the end of the alcoholic fermentation
  • Reduced production of SO2-binding compounds
  • Increase in fruitiness of wines
Specifications

Ratings

Application Recommended dosage in lb/1,000 gal (g/hl) under the following fermentation conditions
  Normal conditions Difficult conditions
Rehydration before alcoholic fermentation 2.09 (25) 2.50 (30)

Stuck fermentation

2.50 – 3.34 (30 – 40) 3.34 (40)
Download Links
X
Download Close