Download document () of 20
We make what matters work*

IPM Infrastructure

Intelligent power for Edge IT

More effective management decisions with intelligent power, space and environmental condition monitoring

The amount of enterprise-generated data created and processed outside a traditional centralised data center using Edge IT applications is increasing rapidly. This decentralisation trend brings a need for the businesses to centralise monitoring of what’s happening remotely in order to achieve control over the entire system environment.

In larger scale data centers, the answer to a unified monitoring tool was DCIM (Data Center Infrastructure Management), acting as a central point for operational, asset and facility management. Edge IT however requires a far more lightweight tool that simplifies remote side operation and provides only the monitoring and capacity information that is needed, and does so in an intuitive, easy-to-understand manner.

Eaton's Intelligent Power Manager (IPM) Infrastructure enables a centralised overview of the health of remote Edge IT deployments. It allows operators of IT rooms and data centres to understand and monitor data centre power, environmental and physical capacity metrics, all within the context of their IT infrastructure quickly and easily. Using this information, IT managers can then plan changes, anticipate challenges and make intelligent management decisions to optimise efficiency and ensure business continuity.

Features & benefits

 

Embedded within an Eaton Intelligent Power Controller, the new IPM Infrastructure software provides data center managers with an easy to use and simple to deploy infrastructure monitoring solution. From the rack view to the data center dashboard, IPM Infrastructure allows IT professionals to understand and monitor data center power, environmental and physical capacity metrics, all within the context of their IT infrastructure. With the flexibility of the 42ITy™ Open Source data center monitoring software stack, Eaton IPM Infrastructure simplifies complexity of multilayered software-defined data centres.

  • Intuitive, drill down interface. Easily understand physical infrastructure constraints within the context of IT infrastructure
  • Simplified capacity management. See and understand the physical infrastructure’s available capacity at a glance. Space, power and environmental metrics provide essential information for ensuring business continuity and maximizing IT device operating lifetimes
  • Real-time monitoring and graphical trending analysis. Real-time device monitoring provides instantaneous visibility of the state of your physical infrastructure and its constraints.
  • Trends and evolution. Key power and environmental data is conveniently stored, and converted into easy to use in-application trend indicators and graphs. This means you can better understand how your data center capacity is evolving over time.
  • Load balancing. The solution makes it possible to automatically track power draw from the UPS through the rack power distribution helping ensure that the load is equally distributed across all phases.

Accessories

Temperature and Humidity Sensor
Temperature and Humidity Sensor
Door contact sensor
Door contact sensor
Water leak detector
Water leak detector
Vibration detector
Vibration detector
Smoke detector
Smoke detector
PIR motion detector
PIR motion detector

Related Content

Data centre monitoring & management

Learn about market approaches to delivering more service-oriented data center facilities