ETR setup wizard
PowerPort-E
PowerPort-E is the parameter setting software for E-Series Protective Relays. This download also includes Quality Manager software.
Device models for firmware v3.0
ETR-4000 v3.0.c 29953 device model
ETR-5000 v3.0.c 29953 device model
Device models for firmware v2.5
ETR-4000 v2.5 HO24328 device model
ETR-5000 v2.5 HO24329 device model
For all other device models
ETR-4000 v1.0.f device model
ETR-4000 v1.0.k device model
ETR-4000 v1.0.m device model
ETR-4000 v2.0.B B17309 device model
ETR-5000 v2.0.J B17308 device model
Upgrade to firmware v2.5
Compatibility - E-Series relays firmware update v2.5-2
ETR-4000 v2.5-2 update
ETR-5000 v2.5-2 update