Download document () of 20
We make what matters work*

000693
TM-1-8290/EZ

Eaton Moeller® series TM ON-OFF switches, TM, 10 A, center mounting, 1 contact unit(s), Contacts: 1, 90 °, maintained, With 0 (Off) position, 0-1, Design number 8290

General specifications

Product Name
Eaton Moeller® series TM On-off switch
Catalog Number
000693
EAN
4015080006930
Product Length/Depth
74 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.03 kg
Certifications
UL 508
UL Category Control No.: NLRV
Certified by UL for use in Canada
IEC/EN 60947-3
IEC/EN 60947
UL File No.: E36332
CE
IEC/EN 60947-5-1
CSA-C22.2 No. 94
VDE 0660
CSA
UL report applies to both US and Canada
CSA-C22.2 No. 14-05
UL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.