Download document () of 20
We make what matters work*

000701

Eaton Moeller series TM Step switch, 10 A, Center mounting, 2 contact unit(s), Contacts: 3, Maintained, 1-3, Design: 8230

General specifications

Product Name
Eaton Moeller® series TM Step switch
Catalog Number
000701
EAN
4015080007012
Product Length/Depth
87 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.043 kg
Certifications
VDE 0660
UL 508
IEC/EN 60947-3
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94
UL Category Control No.: NLRV
UL
IEC/EN 60947
UL File No.: E36332
CSA
UL report applies to both US and Canada
IEC/EN 60947-5-1
CE
Certified by UL for use in Canada

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.