Download document () of 20
We make what matters work*

000956

Eaton Moeller® series T3 Changeoverswitches, T3, 32 A, centre mounting, 3 contact unit(s), Contacts: 6, 60 °, maintained, With 0 (Off) position, 0-1-2, Design number 8451

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
000956
EAN
4015080009566
Product Length/Depth
124 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.233 kg
Certifications
IEC/EN 60204
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA
VDE 0660
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60947-3
CSA Class No.: 3211-05
UL
CE
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification