Download document () of 20
We make what matters work*

001627

Eaton Moeller® series MCS Pressure pipe flange, R1/2

General specifications

Product Name
Eaton Moeller® series MCS Pressure pipe flange
Catalog Number
001627
EAN
4015080016274
Product Length/Depth
70 mm
Product Height
48 mm
Product Width
70 mm
Product Weight
0.05 kg
Catalog Notes
Article no. for ordering with basic unit

Product specifications

Type
Pressure pipe flange
Accessory/spare part type
Connection technique
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.