Download document () of 20
We make what matters work*

001628

Eaton Moeller® series MCS Pressure pipe flange, R1/4

General specifications

Product Name
Eaton Moeller® series MCS Pressure pipe flange
Catalog Number
001628
EAN
4015080016281
Product Length/Depth
70 mm
Product Height
48 mm
Product Width
70 mm
Product Weight
0.04 kg
Certifications
CSA
CSA File No.: 012528
CSA-CC22.2 No. 14
CSA Class No.: 3211-06
Catalog Notes
Article no. for ordering with basic unit

Product specifications

Type
Pressure pipe flange
Accessory/spare part type
Connection technique
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.