Download document () of 20
We make what matters work*

001923
DV125-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Cover fasteners for CI enclosure short

General specifications

Product Name
Eaton xEnergy Safety Ci closing element
Catalog Number
001923
EAN
4015080019237
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.018 kg
Compliances
RoHS conform

Product specifications

Used with
CI44: 4 off
CI23: 4 off
CI43: 4 off
Accessory for basic enclosures
xEnergy Safety Ci
Basic enclosures
Type
  • Accessory for basic enclosures
  • Basic enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Cover fasteners for Ci enclosures
Functions
Cover fasteners for Ci enclosures
Unit type
Modular system
Material
Plastic
Model
Snap mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.