Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing bracket for CI housing, T=12mm
Product Name |
Eaton xEnergy Safety Ci LV systems LV switchgear
|
Catalog Number |
001925
|
EAN |
4015080019251
|
Product Length/Depth |
35 mm
|
Product Height |
140 mm
|
Product Width |
90 mm
|
Product Weight |
0.361 kg
|
Compliances |
RoHS conform
|
Used with |
To secure the mounting frame at a distance of 12 mm from the wall
For wall-mounting and floor standing distribution boards Ci insulated enclosure Accessory Distribution board assembly |
Special features |
|
Type |
|
Accessory/spare part type |
Wall fixing bracket
|
Color |
Other
|
RAL-number |
0
|
Material |
Steel
|
Model |
Mounting bracket
|
Functions |
Distribution board assembly
|