Download document () of 20
We make what matters work*

002066

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar assembly for 2 SA boxes SKA

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
002066
EAN
4015080020660
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
110 mm
Product Weight
1.717 kg
Compliances
RoHS conform

Product specifications

Used with
1 set contains 5 links
Ci insulated enclosures
Prepared enclosures
Accessories for busbar enclosures
Special features
Including sealing and fixing material
Type
  • Accessories for busbar enclosures
  • Ci insulated enclosures
  • Prepared enclosures
Accessory/spare part type
Busbar coupling kits
Amperage rating
630 A
Number of poles
Five-pole
Conductor type
L1, L2, L3, PE, N
Rated operation current (Ie)
250 A - 630 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.