Download document () of 20
We make what matters work*

002224

Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Insulated enclosure, smooth sides, HxWxD=375x375x275mm, NA type

General specifications

Product Name
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
Catalog Number
002224
EAN
4015080022244
Product Length/Depth
275 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
3.737 kg
Compliances
CE marking
IEC/EN62208
UL 508A CSA-C22.2 No.94
RoHS conform
Certifications
UL (File No. E499317)
Specially designed for North America
UL (Category Control Number NITW)
UL listed
UL508A

Product specifications

Used with
Industrial control panels
Special features
Smooth side plates, without knockouts Sealable cover fasteners Include fixing straps for wall mounting
Type
Basic enclosure Individual enclosure for North America Individual enclosures with covers xEnergy Safety Ci
Features
UV resistance beneath protective shield
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
20 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Surface finishing
Resistant to corrosion
RAL 7035, light gray (base)
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Creepage resistance
KB160, KC175 (base, to IEC 60112)
KB100, KC200 (cover, to IEC 60112)
Degree of protection
IP65 (IEC)
UL/CSA Types 1, 12, 13, 4X, indoor only
4X (NEMA)
IP65
IK10
Enclosure material
Plastic
Surface protection
Other
Circuit integrity
Other
Base type
RAL 7035, smooth sides
Unit type
Stand-alone device
Built-in depth
250 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
34 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
29 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
32 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
69 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
59 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
64 W
Color
Transparent, smoky gray (cover)
Light gray (RAL 7035, base)
Gray
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Optional
None
Transparent
Number of openings (flange plates)
0
Plate thickness (cabinet)
9 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Surface resistance (IEC 60093)
10 TΩ
Width in number of modular spacings
15
Ambient operating temperature details
-40 °C - 80 °C
Mounting method
Surface mounted (plaster)
Number of rows
0
Dielectric strength
30 kV/mm
Protection class
II
Number of modules
1
Surface treatment
Resistant to corrosion
Internal depth
250 mm
Mounting depth
250 mm
Nominal current
1600 A
Number of conduit inlets
0
Suitable for
Lightning protection
Outdoor use
Saline spray resistance
IEC 60068-2-11
Enclosure material quality
Other
Type of coating
Other

Export product specification