Download document () of 20
We make what matters work*

002242

Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Insulated enclosure, removable flanges equipped, HxWxD=296x421x225mm, NA type

General specifications

Product Name
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
Catalog Number
002242
EAN
4015080022428
Product Length/Depth
225 mm
Product Height
296 mm
Product Width
421 mm
Product Weight
3.099 kg
Compliances
IEC/EN60529
CSA-C22.2 No.94
UL 508A
CE marking
RoHS conform
Certifications
UL (Category Control Number NITW)
Specially designed for North America
UL508A
UL listed
UL (File No. E499317)

Product specifications

Used with
Industrial control panels
Special features
Fitted with removable smooth flanges on all 4 sides Fixing straps for wall fixing Sealable cover fasteners
Type
Basic enclosure Distribution board enclosures for North America Panel enclosures with cover and flanges xEnergy Safety Ci
Features
UV resistance beneath protective shield
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Surface finishing
Transparent, smoky gray (cover)
RAL 7035, light gray (base)
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Creepage resistance
KB100, KC200 (cover, to IEC 60112)
KB160, KC175 (base, to IEC 60112)
Degree of protection
UL/CSA Types 1, 12, 13, 4X, indoor only
IK10
4X (NEMA)
IP65 (IEC)
IP65
Enclosure material
Plastic
Surface protection
Other
Circuit integrity
Other
Base type
Enclosure side plates with removable smooth flanges
Unit type
Single unit
Built-in depth
200 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
25 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
22 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
24 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
51 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
45 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
48 W
Color
Gray
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
None
Transparent
Optional
Number of openings (flange plates)
0
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Surface resistance (IEC 60093)
10 TΩ
Width in number of modular spacings
15
Ambient operating temperature details
-40 °C - 80 °C
Mounting method
Surface mounted (plaster)
Number of rows
0
Dielectric strength
30 kV/mm
Functions
Extension possible
Protection class
II
Number of modules
1
Internal depth
200 mm
Mounting depth
200 mm
Nominal current
1600 A
Number of conduit inlets
0
Suitable for
Outdoor use
Lightning protection
Saline spray resistance
IEC 60068-2-11
Enclosure material quality
Other
Type of coating
Other

Export product specification