Download document () of 20
We make what matters work*

002275

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Circuit diagram pocket insulating material, DIN A4

General specifications

Product Name
Eaton xEffect Accessories circuit diagram pocket
Catalog Number
002275
EAN
4015080022756
Product Length/Depth
30 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.216 kg
Compliances
RoHS conform

Product specifications

Type
General switchboard accessory
RAL-number
7035
Surface finishing
RAL 7035, light gray
Color
Gray
Mounting Method
Self adhesive mounting
Accessory/spare part type
Circuit diagram pockets
Circuit diagram pockets, insulating material
Format
DIN A4 landscape
Material
Plastic with self-adhesive back
Plastic
Model
Wiring diagram pocket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.