Download document () of 20
We make what matters work*

002282

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU 12x5, 2

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
002282
EAN
4015080022824
Product Length/Depth
35 mm
Product Height
19 mm
Product Width
43 mm
Product Weight
0.102 kg
Compliances
RoHS conform

Product specifications

Used with
Cu 12 x 5 mm busbars
Prepared enclosures
Accessory for busbar enclosures
Ci insulated enclosure
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures
Accessory/spare part type
Busbar terminals
Width clamp
35 mm
Busbar thickness - max
5 mm
Busbar thickness - min
5 mm
Busbar width - max
12 mm
Busbar width - min
12 mm
Conductor cross section - max
120 mm²
Rated operational current (Ie) - max
400 A
Functions
For connection of flat strip or round conductor
Rated operation current (Ie)
100 A
400 A
Suitable for
Round conductor connection
Strip conductor connection
Flat rail
Rated operational current
400 A
Terminal capacity (flat strip)
16 mm x 0.8 mm (10x)
9 mm x 0.8 mm (3x)
Terminal capacity (round conductor)
25 mm² - 95 mm²
25 mm² - 120 mm²

Export product specification