Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU20x5(x10, x15), busbar terminal for CU 20X10
| Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
| Catalog Number |
002283
|
| EAN |
4015081995400
|
| Product Length/Depth |
30 mm
|
| Product Height |
30 mm
|
| Product Width |
40 mm
|
| Product Weight |
0.139 kg
|
| Compliances |
RoHS conform
|
| Used with |
Cu 20 x 10 mm busbars
Cu 20 x 5 mm busbars Cu 20 x 15 mm busbars Prepared enclosures Accessory for busbar enclosures Ci insulated enclosure |
| Type |
|
| Accessory/spare part type |
Busbar terminals
|
| Width clamp |
38 mm
|
| Busbar thickness - max |
10 mm
|
| Busbar thickness - min |
5 mm
|
| Busbar width - max |
20 mm
|
| Busbar width - min |
20 mm
|
| Conductor cross section - max |
240 mm²
|
| Rated operational current (Ie) - max |
630 A
|
| Functions |
For connection of flat strip or round conductor
|
| Rated operation current (Ie) |
400 A
200 A 630 A 160 A 100 A 250 A |
| Suitable for |
Round conductor connection
Strip conductor connection Flat rail |
| Rated operational current |
630 A
|
| Terminal capacity (flat strip) |
9 mm x 0.8 mm (6x)
16 mm x 0.8 mm (4x) 21 mm x 1 mm (11x) 16 mm x 0.8 mm (10x) 16 mm x 0.8 mm (6x) 9 mm x 0.8 mm (3x) |
| Terminal capacity (round conductor) |
35 mm² - 70 mm²
35 mm² - 240 mm² 35 mm² - 50 mm² 35 mm² - 95 mm² 35 mm² - 185 mm² |