Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU20x5(x10, x15), busbar terminal for CU 20X15/40
| Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
| Catalog Number |
002285
|
| EAN |
4015080022855
|
| Product Length/Depth |
50 mm
|
| Product Height |
40 mm
|
| Product Width |
40 mm
|
| Product Weight |
0.072 kg
|
| Compliances |
RoHS conform
|
| Used with |
Cu 20 x 5 mm busbars
Cu 20 x 10 mm busbars Cu 20 x 15 mm busbars Ci insulated enclosure Accessory for busbar enclosures Prepared enclosures Accessory panel building |
| Type |
|
| Accessory/spare part type |
Ultra-flat busbar terminals
Busbar terminals |
| Width clamp |
32 mm
|
| Busbar thickness - max |
10 mm
|
| Busbar thickness - min |
5 mm
|
| Busbar width - max |
20 mm
|
| Busbar width - min |
20 mm
|
| Conductor cross section - max |
124 mm²
|
| Rated operational current (Ie) - max |
400 A
|
| Functions |
Terminal for flat strip
|
| Rated operation current (Ie) |
100 A
400 A 200 A 160 A 630 A 250 A |
| Suitable for |
Strip conductor connection
Round conductor connection Flat rail |
| Rated operational current |
400 A
|
| Terminal capacity (flat strip) |
16 mm x 0.8 mm (10x)
9 mm x 0.8 mm (6x) 16 mm x 0.8 mm (6x) 16 mm x 0.8 mm (4x) 9 mm x 0.8 mm (3x) 21 mm x 1 mm (11x) |
| Terminal capacity (round conductor) |
1.5 mm² - 10 mm²
1.5 mm² - 6 mm² |